I(FSM) max400 A
-
IF max200 A
-
IR max2.6 µA
-
TechnologyEmitter Controlled Diode High Efficiency
-
VDS max1200 V
-
VF1.29 V
| Recommended | ||
|
OPN
|
SIDC105D120H8X1SA1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | WAFER SAWN | |
| Moisture Level | N/A | |
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
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | WAFER SAWN |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 1200 V technology 120 µm chip
- Soft, fast switching
- Low reverse recovery charge
- Small temperature coefficient
- Qualified according to JEDEC
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.