SAK-TC297TA-128F300S BC
Active and preferred
RoHS Compliant
Lead-free

SAK-TC297TA-128F300S BC

A powerful AURIX™ microcontroller with a frequency of 300MHz, up to 8MB of Flash and LFBGA-292 Package
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SAK-TC297TA-128F300S BC
SAK-TC297TA-128F300S BC


Product details

  • # of cores / lockstep cores
    3/1
  • A/D Input Lines (incl. FADC)
    60
  • Additional Features
    Ethernet
  • ASIL/SIL support
    ASIL-D/SIL-3
  • CAN Nodes
    6
  • Classification
    ISO26262-compliant
  • DMA Channels
    128
  • DSP Functionality
    Yes
  • eMMC
    No
  • External Bus Interface
    No
  • Family
    AURIX™ TC2
  • Floating Point Unit
    Yes
  • Hardware Accelerator
    FFT
  • I/O Operation Voltages range
    3.3 V to 5 V
  • LIN
    5
  • Number of ADC Modules
    16
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Program Memory
    8 MByte
  • Real Time Clock
    Yes
  • SPI
    4
  • SRAM (incl. Cache)
    2777 KByte
  • Temperature
    -40°C - +125°C
  • Type of Memory
    Flash
  • Watchdog Timer
    Yes

OPN
TC297TA128F300SBCKXUMA1 TC297TA128F300SBCKXUMA2
Product Status active and preferred active
Infineon Package
Package Name N/A N/A
Packing Size 1000 1000
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 3 3
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
KR
TW
Country of Diffusion (CoD)
DE
DE
Infineon stock last updated:
ea. in stock
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
KR
Country of Diffusion (CoD)
DE

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
DE
The SAK-TC297TA-128F300S BC is part of the TC297TA family series focused on the Advanced Driver Assistance Systems (ADAS) segment, specifically for radar and camera applications. The innovation emphasizes system partitioning to integrate functionality, reduce complexity, and provide highly optimized solutions. The new devices include high-speed interfaces, integrated hardware acceleration, and enhanced ECU validation and instrumentation tools.

Features

  • Triple TriCore™ with 300 MHz / DSP
  • 8 MB Flash with ECC protection
  • 128 KB EEProm at 500 k cycles
  • 2778 KB RAM with ECC protection for radar
  • 3x Delta-Sigma ADC converters
  • 4x 12 bit SAR ADC converter
  • SENT, PSI5, PSI5S sensor interfaces
  • State of the art connectivity: 2xFlexRay
  • Ethernet 100 Mbit
  • Single voltage supply 5 V or 3.3 V
  • LFBGA-292 package
  • Ambient temperature: -40°C to +125°C

Applications

Documents

Design resources

Developer community