|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Package: PG-LQFP-100
- CAN Nodes: 0
- Program Memory: 768.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: 6 x SPI, LIN, UART, IIC, IIS
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.