Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
S71KL512SC0BHV000
END OF LIFE
discontinued
RoHS Compliant
Lead-free

S71KL512SC0BHV000

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Bus Width
    x8
  • Density
    512 MBit
  • Family
    KL-S
  • Flash Density
    512 MBit
  • Initial Access Time
    96 ns
  • Interface Bandwidth
    200 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 100
  • Interfaces
    HYPERBUS
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • RAM Density
    64 MBit
  • Technology
    HYPERRAM + HYPERFLASH MCP

OPN
S71KL512SC0BHV000
Product Status discontinued
Infineon Package
Package Name BGA-24 (002-15550)
Packing Size 676
Packing Type TRAY
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name BGA-24 (002-15550)
Packing Size 676
Packing Type TRAY
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community