S6E2HG6G0AGB3000A
Active and preferred
RoHS Compliant
Lead-free

S6E2HG6G0AGB3000A

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S6E2HG6G0AGB3000A
S6E2HG6G0AGB3000A


Product details

  • Family
    FM4 S6E2H
  • Launch Date
    Nov 2011
  • Lead Ball Finish
    Sn-3Ag-0.5Cu
  • Longevity - 15 years
    N/A
  • Longevity - 20 years
    N/A
  • Longevity - Extended
    N/A
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    2.7 V to 5.5 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    N/A

OPN
S6E2HG6G0AGB3000A
Product Status active and preferred
Infineon Package
Package Name FBGA-121 (002-13227)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
JP
Country of Diffusion (CoD)
JP
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-121 (002-13227)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
JP
Country of Diffusion (CoD)
JP

Applications

Documents

Design resources

Developer community