S6E1C32C0AGV20000
Active and preferred
RoHS Compliant
Lead-free

S6E1C32C0AGV20000

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S6E1C32C0AGV20000
S6E1C32C0AGV20000


Product details

  • Family
    FM0+ S6E1C
  • Launch Date
    Nov 2011
  • Lead Ball Finish
    Pure Sn
  • Longevity - 15 years
    N/A
  • Longevity - 20 years
    Yes
  • Longevity - Extended
    N/A
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.65 V to 3.6 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    Nov 2031
  • Publish in NPSG
    N
  • Publish in PSG
    N

OPN
S6E1C32C0AGV20000
Product Status active and preferred
Infineon Package
Package Name LQFP-48 (002-13731)
Packing Size 2500
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
JP
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name LQFP-48 (002-13731)
Packing Size 2500
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
JP

Applications

Documents

Design resources

Developer community