S29GL128P90FFIR13

S29GL128P90FFIR13

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S29GL128P90FFIR13
S29GL128P90FFIR13


Product details

  • Density
    128 MBit
  • Family
    GL-P
  • Initial Access Time
    90 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 3.6 V
  • Operating Voltage
    3 V
  • Page Access Time
    25 ns
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community