S29GL064N90TFI043

S29GL064N90TFI043

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S29GL064N90TFI043
S29GL064N90TFI043


Product details

  • Density
    64 MBit
  • Family
    GL-N
  • Initial Access Time
    90 ns
  • Interface Frequency (SDR/DDR) (MHz)
    NA
  • Interfaces
    Parallel
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Page Access Time
    25 ns
  • Peak Reflow Temp
    260 °C

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community