S29GL01GT10FHI013
Active and preferred
RoHS Compliant
Lead-free

S29GL01GT10FHI013

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S29GL01GT10FHI013
S29GL01GT10FHI013


Product details

  • Density
    1 GBit
  • Family
    GL-T
  • Initial Access Time
    100 ns
  • Interface Frequency (SDR/DDR) (MHz)
    -
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Page Access Time
    15 ns
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Industrial

OPN
S29GL01GT10FHI013
Product Status active and preferred
Infineon Package
Package Name FBGA-64 (002-15536)
Packing Size 1600
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-64 (002-15536)
Packing Size 1600
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
The S29GL01GT10FHI013 is a 1 Gb (128 MB) parallel NOR flash memory using 45-nm MIRRORBIT™ technology. It delivers random access times down to 100 ns and page access as low as 15 ns, operates from a single 2.7 V to 3.6 V supply and I/O voltage from 1.65 V to VCC. Uniform 128 KB sectors, a 512-byte programming buffer, and internal ECC ensure data integrity. Advanced sector protection and AEC-Q100 qualification make it ideal for automotive, industrial, and embedded systems.

Features

  • 45-nm MIRRORBIT™ technology
  • Single supply for read/program/erase
  • Versatile I/O voltage (1.65 V to VCC)
  • ×8/×16 data bus
  • 512-byte programming buffer
  • Hardware ECC with single bit correction
  • Uniform 128-KB sectors
  • Advanced sector protection (ASP)
  • 100,000 program/erase cycles per sector
  • 20-year data retention (typical)
  • Power-up and low VCC write inhibit
  • Status Register, Data Polling, Ready/Busy pin

Benefits

  • High density for embedded applications
  • Flexible I/O supports various host systems
  • Fast programming with 512-byte buffer
  • Reliable data with built-in ECC
  • Simplifies memory management with uniform
  • Enhanced data security with ASP
  • Long device lifetime, 100K cycles per sector
  • Retains data up to 20 years
  • Prevents accidental writes during power
  • Easy status monitoring and diagnostics

Applications

Documents

Design resources

Developer community