Density16 MBit
-
FamilyCD-J
-
Initial Access Time54 ns
-
Interface Frequency (SDR/DDR) (MHz)66 / -
-
InterfacesParallel Burst
-
Lead Ball FinishMatte Tin Plating
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage range2.5 V to 2.75 V
-
Operating Voltage2.5 V
-
Peak Reflow Temp260 °C
-
QualificationAutomotive
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.