Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
S27KS0642GABHB020
END OF LIFE
discontinued
RoHS Compliant
Lead-free

S27KS0642GABHB020

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S27KS0642GABHB020
S27KS0642GABHB020


Product details

  • Density
    64 MBit
  • Family
    KS-2
  • Initial Access Time
    35 ns
  • Interface Bandwidth
    400 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 200
  • Interfaces
    HYPERBUS
  • Lead Ball Finish
    N/A
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    See roadmap
  • Qualification
    Automotive
  • Technology
    HYPERRAM

OPN
S27KS0642GABHB020
Product Status discontinued
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 1690
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 1690
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
The S27KS0642GABHB020 is a 64 Mb HYPERRAM™ self-refresh DRAM (PSRAM) with a HYPERBUS™ interface, using an 8-bit DDR data bus and up to 200 MHz clock for up to 400 MBps throughput. It operates from 1.7 V to 2.0 V and targets -40°C to +105°C automotive Grade 2 conditions. Configurable linear or wrapped bursts, Hybrid Sleep, and deep power-down support fast, low-pin-count RAM expansion.

Features

  • HYPERBUS™ interface
  • 1.8 V or 3.0 V I/O support
  • Single-ended or diff clock option
  • 8-bit DDR data bus (DQ[7:0])
  • RWDS strobe and write data mask
  • Optional DCARS read strobe
  • 200 MHz maximum clock rate
  • Up to 400 MBps data throughput
  • Max access time (tACC) 35 ns
  • Hybrid sleep retains data
  • Deep power-down stops refresh
  • ESD: 2 kV HBM, 500 V CDM

Benefits

  • Fast MCU memory expansion over x8
  • Works with 1.8 V or 3.0 V rails
  • Clock options ease PCB constraints
  • DDR x8 reduces routing complexity
  • RWDS improves DDR timing margins
  • DCARS widens read data eye margin
  • 200 MHz supports high bandwidth I/O
  • 400 MBps enables fast frame buffers
  • 35 ns tACC reduces access latency
  • Hybrid sleep saves power, keeps data
  • DPD minimizes power when data not needed
  • High ESD improves handling robustness
Documents

Design resources

Developer community