Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
S27KL0643GABHB023
END OF LIFE
discontinued
RoHS Compliant
Lead-free

S27KL0643GABHB023

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S27KL0643GABHB023
S27KL0643GABHB023


Product details

  • Density
    64 MBit
  • Family
    KL-3
  • Initial Access Time
    35 ns
  • Interface Bandwidth
    400 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 200
  • Interfaces
    xSPI (Octal)
  • Lead Ball Finish
    N/A
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    See roadmap
  • Qualification
    Automotive
  • Technology
    HYPERRAM

OPN
S27KL0643GABHB023
Product Status discontinued
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
The S27KL0643GABHB023 is a 64 Mbit HYPERRAM™ self-refresh DRAM with an xSPI (Octal) DDR interface, supporting up to 200 MHz and 400 MB/s bandwidth. It features 35 ns initial access time, 2.7 to 3.6 V operation, and -40°C to 105°C temperature range. Automotive AEC-Q100 qualified, it offers Hybrid Sleep and Deep Power Down for low power, RoHS and halogen free compliance, and 24-ball FBGA packaging for space-saving designs.

Features

  • Octal xSPI with CS# and RWDS
  • 8-bit DQ data bus
  • 1.8 V and 3.0 V interface
  • 200 MHz maximum clock rate
  • DDR transfers on both edges
  • Up to 400 MBps data throughput
  • Burst modes: linear and wrapped
  • Wrap bursts: 16/32/64/128 B
  • Hybrid burst: wrap then linear
  • Configurable output drive strength
  • Hybrid Sleep retains memory data
  • Deep power down stops refresh

Benefits

  • Octal xSPI reduces routing effort
  • RWDS strobe simplifies DDR design
  • Dual-voltage I/O fits more MCUs
  • 200 MHz supports fast memory access
  • DDR boosts bandwidth per clock
  • 400 MBps enables high-speed buffers
  • Burst modes tune system efficiency
  • Wrapped bursts reduce bus overhead
  • Hybrid burst aids mixed access
  • Drive strength tuning improves SI
  • Hybrid Sleep saves power, keeps data
  • DPD cuts current in idle states

Applications

Documents

Design resources

Developer community