Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
S27KL0642DPBHV023
END OF LIFE
discontinued
RoHS Compliant
Lead-free

S27KL0642DPBHV023

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S27KL0642DPBHV023
S27KL0642DPBHV023


Product details

  • Density
    64 MBit
  • Family
    KL-2
  • Initial Access Time
    36 ns
  • Interface Bandwidth
    333 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 166
  • Interfaces
    HYPERBUS
  • Lead Ball Finish
    N/A
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    See roadmap
  • Qualification
    Industrial
  • Technology
    HYPERRAM

OPN
S27KL0642DPBHV023
Product Status discontinued
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
The S27KL0642DPBHV023 is a 64 Mb HYPERRAM self-refresh DRAM (PSRAM) with HYPERBUS interface, 8-bit DQ and RWDS, in a 24-ball FBGA. DP speed grade supports DDR transfers up to 166 MHz clock with 35 ns max access time and wrapped or linear burst options. It operates from 2.7 V to 3.60 V VCC over -40C to +105C (B grade) and provides Hybrid Sleep and deep power-down down to 15 A at 105C.

Features

  • HYPERBUS™ interface
  • 1.8 V or 3.0 V I/O support
  • Single-ended or diff clock option
  • 8-bit DDR data bus (DQ[7:0])
  • RWDS strobe and write data mask
  • Optional DCARS read strobe
  • 200 MHz maximum clock rate
  • Up to 400 MBps data throughput
  • Max access time (tACC) 35 ns
  • Hybrid sleep retains data
  • Deep power-down stops refresh
  • ESD: 2 kV HBM, 500 V CDM

Benefits

  • Fast MCU memory expansion over x8
  • Works with 1.8 V or 3.0 V rails
  • Clock options ease PCB constraints
  • DDR x8 reduces routing complexity
  • RWDS improves DDR timing margins
  • DCARS widens read data eye margin
  • 200 MHz supports high bandwidth I/O
  • 400 MBps enables fast frame buffers
  • 35 ns tACC reduces access latency
  • Hybrid sleep saves power, keeps data
  • DPD minimizes power when data not needed
  • High ESD improves handling robustness
Documents

Design resources

Developer community