S26KS512SDGBHM030
Active
RoHS Compliant
Lead-free

S26KS512SDGBHM030

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S26KS512SDGBHM030
S26KS512SDGBHM030


Product details

  • Bus Width
    x8
  • Classification
    ISO 26262-ready
  • Density
    512 MBit
  • Family
    KS-S
  • Initial Access Time
    96 ns
  • Interface Bandwidth
    266 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 133
  • Interfaces
    HYPERBUS
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    1.7 V to 1.95 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Automotive
  • Technology
    HYPERFLASH

OPN
S26KS512SDGBHM030
Product Status active
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 1690
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 1690
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The S26KS512SDGBHM030 is a 512 Mb (64 MB) automotive-grade HYPERFLASH™ NOR memory with a 1.8 V HYPERBUS™ DDR interface, supporting up to 333 MBps sustained read throughput at 166 MHz and 96 ns initial access. It features ECC, CRC, and advanced sector protection for robust data integrity. Qualified to AEC-Q100 Grade 1 for -40°C to +125°C, it offers 100,000 program/erase cycles, 20-year retention, and a compact 24-ball FBGA package.

Features

  • 8-bit data bus
  • HYPERBUS™ interface
  • Up to 333 MBps sustained read throughput
  • DDR: two data transfers per clock
  • 166 MHz clock rate at 1.8 V
  • 100 MHz clock rate at 3.0 V
  • 96 ns initial random read access time
  • Configurable burst lengths: 16/32/64 bytes
  • Low power modes: standby 25 µA, deep
  • ECC: 1-bit correction, 2-bit detection
  • Hardware CRC calculation
  • Secure silicon region (1024-byte OTP)

Benefits

  • Fast data access for high-performance systems
  • Flexible interface supports diverse designs
  • High-speed DDR improves throughput
  • Multiple burst lengths optimize transfers
  • Low power modes extend battery life
  • ECC ensures data integrity
  • CRC detects transmission errors
  • Secure region enables device authentication
  • Quick random access reduces latency
  • 8-bit bus simplifies integration
  • Configurable output drive for signal tuning
  • Reliable operation in harsh environments

Applications

Documents

Design resources

Developer community