Bus Widthx8
-
Density256 MBit
-
FamilyKS-S
-
Initial Access Time96 ns
-
Interface Bandwidth333 MByte/s
-
Interface Frequency (SDR/DDR) (MHz)- / 166
-
InterfacesHYPERBUS
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 125 °C
-
Operating Voltage range1.7 V to 1.95 V
-
Operating Voltage1.8 V
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2035
-
QualificationIndustrial
-
TechnologyHYPERFLASH
| Recommended | ||
|
OPN
|
S26KS256SDPBHN020 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-24 (002-15550) | |
| Packing Size | 1690 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2035 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-24 (002-15550) |
| Packing Size | 1690 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2035 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 3.0 V I/O with 11 bus signals
- 1.8 V I/O with 12 bus signals
- Up to 333 MBps sustained read throughput
- DDR: two data transfers per clock
- 8-bit data bus (DQ[7:0])
- 96-ns initial random read access time
- 512-byte program buffer
- ECC: 1-bit correction, 2-bit detection
- Hardware accelerated CRC calculation
- Secure silicon region (1024-byte OTP)
- Advanced sector protection methods
- Low power modes: standby 25 µA, deep
Benefits
- High throughput enables fast data access
- DDR boosts system performance
- 8-bit bus simplifies integration
- Fast random access reduces latency
- Large buffer speeds up programming
- ECC ensures reliable data integrity
- CRC detects data errors quickly
- Secure region protects critical data
- Flexible sector protection enhances security
- Low power modes extend battery life
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.