S26HS512TGABHM013
Active and preferred
RoHS Compliant
Lead-free

S26HS512TGABHM013

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S26HS512TGABHM013
S26HS512TGABHM013


Product details

  • Classification
    ISO 26262-compliant
  • Density
    512 MBit
  • Family
    HS-T
  • Interface Bandwidth
    400 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 200
  • Interfaces
    HYPERBUS
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2037
  • Qualification
    Automotive

OPN
S26HS512TGABHM013
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2037
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15550)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2037
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN,US
S26HS512TGABHM013 is a 512 Mbit SEMPER™ NOR Flash for automotive code and data storage using the HYPERBUS interface. It operates from 1.7 V to 2.0 V over -40°C to 125°C and supports DDR transfers at 200 MHz for up to 400 MByte/s reads. ISO 26262-compliant features include ECC (SECDED), interface CRC, data integrity CRC, SafeBoot, advanced sector protection, and a 1024-byte OTP SSR.

Features

  • 45-nm MIRRORBIT™ 2 bits per cell
  • HYPERBUS™ DDR read up to 400 MBps
  • JEDEC JESD251 xSPI compatible
  • Data strobe (DS) for read capture
  • Default boot: x1 SPI or x8 HYPERBUS
  • 256 KB uniform or hybrid sectors
  • 256/512-byte page program buffer
  • Embedded ECC on 16-byte data unit
  • SECDED: correct 1-bit, detect 2-bit
  • ECC reporting: INT#, counter, trap
  • Advanced sector protect: DYB/PPB
  • Password-lockable nonvolatile protect

Benefits

  • Higher density per die area
  • Fast execute-in-place reads
  • Simpler JEDEC-based host design
  • More margin at high-speed reads
  • Flexible boot across host modes
  • Optimize erase granularity per use
  • Faster program with fewer writes
  • Automatic correction of bit flips
  • Early detection of double-bit faults
  • Easier ECC fault logging and debug
  • Prevents accidental erase/program
  • Locks protection settings securely

Applications

Documents

Design resources

Developer community