S26HL01GTFPBHV030
Active and preferred
RoHS Compliant
Lead-free

S26HL01GTFPBHV030

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S26HL01GTFPBHV030
S26HL01GTFPBHV030


Product details

  • Density
    1 GBit
  • Family
    HL-T
  • Interface Bandwidth
    333 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    - / 166
  • Interfaces
    HYPERBUS
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2037
  • Qualification
    Industrial

OPN
S26HL01GTFPBHV030
Product Status active and preferred
Infineon Package
Package Name BGA-24 (002-22282)
Packing Size 1300
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2037
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name BGA-24 (002-22282)
Packing Size 1300
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2037
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
CN
The S26HL01GTFPBHV030 is a 1 Gbit SEMPER™ NOR Flash memory for code and data storage using a HYPERBUS™ DDR interface up to 166 MHz (333 MByte/s). It operates from 2.7 V to 3.6 V across -40°C to 105°C (industrial plus). ECC (SECDED), interface CRC, data integrity CRC, SafeBoot, and AutoBoot enable robust fast boot and in-field firmware updates in industrial embedded systems and gateways.

Features

  • 45-nm MIRRORBIT™ 2 bits per cell
  • HYPERBUS™ DDR read up to 400 MBps
  • JEDEC JESD251 xSPI compatible
  • Data strobe (DS) for read capture
  • Default boot: x1 SPI or x8 HYPERBUS
  • 256 KB uniform or hybrid sectors
  • 256/512-byte page program buffer
  • Embedded ECC on 16-byte data unit
  • SECDED: correct 1-bit, detect 2-bit
  • ECC reporting: INT#, counter, trap
  • Advanced sector protect: DYB/PPB
  • Password-lockable nonvolatile protect

Benefits

  • Higher density per die area
  • Fast execute-in-place reads
  • Simpler JEDEC-based host design
  • More margin at high-speed reads
  • Flexible boot across host modes
  • Optimize erase granularity per use
  • Faster program with fewer writes
  • Automatic correction of bit flips
  • Early detection of double-bit faults
  • Easier ECC fault logging and debug
  • Prevents accidental erase/program
  • Locks protection settings securely

Applications

Documents

Design resources

Developer community