S25FS512SDSBHA213
Active and preferred
RoHS Compliant
Lead-free

S25FS512SDSBHA213

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FS512SDSBHA213
S25FS512SDSBHA213


Product details

  • Classification
    ISO 26262-ready
  • Density
    512 MBit
  • Family
    FS-S
  • Interface Bandwidth
    80 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / 80
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Automotive

OPN
S25FS512SDSBHA213
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15534)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15534)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The S25FS512SDSBHA213 is a 512 Mb (64 MB) automotive-grade SPI NOR Flash memory, built on 65-nm MIRRORBIT™ technology with Eclipse architecture for fast program and erase performance. Operating at 1.7 V to 2.0 V, it supports SPI Multi-I/O including single, dual, quad, and DDR modes up to 80 MB/s.

Features

  • SPI with multi-I/O support
  • DDR and SDR clocking options
  • 24- or 32-bit addressing
  • Compatible with S25FL SPI families
  • Multiple read modes: Normal, Fast, Dual
  • Burst wrap and XIP support
  • 256/512-byte page programming buffer
  • Program and erase suspend/resume
  • Internal ECC with single bit correction
  • Hybrid and uniform sector erase options
  • 100,000 program-erase cycles min
  • 20 year data retention min

Benefits

  • Flexible interface for diverse host
  • High-speed data transfer and boot performance
  • Supports large address spaces for modern
  • Easy migration from legacy SPI designs
  • Optimized for fast and efficient data access
  • Enables execute-in-place (XIP) applications
  • Efficient programming for fast updates
  • Minimized downtime during program/erase
  • Enhanced data reliability and integrity
  • Flexible memory management for varied needs
  • Long device lifetime for demanding use
  • Reliable data storage for mission-critical

Applications

Documents

Design resources

Developer community