S25FS128SAGNFI000
Active and preferred
RoHS Compliant
Lead-free

S25FS128SAGNFI000

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FS128SAGNFI000
S25FS128SAGNFI000
ea.


Product details

  • Density
    128 MBit
  • Family
    FS-S
  • Interface Bandwidth
    66 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / -
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Industrial

OPN
S25FS128SAGNFI000
Product Status active and preferred
Infineon Package
Package Name DFN-8 (002-15552)
Packing Size 676
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DFN-8 (002-15552)
Packing Size 676
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
ea.
in stock
The S25FS128SAGNFI000 is a 128 Mbit (16 MB) SPI Multi-I/O NOR flash memory using 65-nm MIRRORBIT™ technology and Eclipse architecture. It supports single, dual, and quad I/O including DDR modes, with up to 80 MBps read rates and 256/512-byte page programming. Operating from 1.7 V to 2.0 V, it offers 100,000 program-erase cycles and 20-year retention. Qualified for automotive, industrial, and embedded applications, it is ideal for code shadowing, XIP, and secure storage.

Features

  • SPI interface with multi I/O support
  • DDR and QPI read modes
  • 256- or 512-byte page programming buffer
  • Internal ECC with single-bit error correction
  • Hybrid and uniform sector erase options
  • 100,000 program-erase cycles minimum
  • 20 year data retention minimum
  • 1.7 V to 2.0 V supply voltage
  • Operating temperature up to +125°C
  • Serial flash discoverable parameters (SFDP)
  • Advanced sector and block protection
  • 65-nm MIRRORBIT™ technology

Benefits

  • Flexible interface for various host systems
  • Fast data access with DDR and QPI modes
  • Efficient large or small page programming
  • Reliable data with built-in ECC
  • Versatile erase for different applications
  • High endurance for frequent updates
  • Long-term data storage reliability
  • Low voltage for energy-efficient designs
  • Robust operation in harsh environments
  • Easy configuration and compatibility
  • Enhanced security for sensitive data
  • Advanced process for high density/low cost

Applications

Documents

Design resources

Developer community