S25FS128SAGBHM203
Active and preferred
RoHS Compliant
Lead-free

S25FS128SAGBHM203

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FS128SAGBHM203
S25FS128SAGBHM203


Product details

  • Classification
    ISO 26262-ready
  • Density
    128 MBit
  • Family
    FS-S
  • Interface Bandwidth
    66 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / -
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    1.7 V to 2 V
  • Operating Voltage
    1.8 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Automotive

OPN
S25FS128SAGBHM203
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15534)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15534)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US

Features

  • SPI interface with multi I/O support
  • DDR and QPI read modes
  • 256- or 512-byte page programming buffer
  • Internal ECC with single-bit error correction
  • Hybrid and uniform sector erase options
  • 100,000 program-erase cycles minimum
  • 20 year data retention minimum
  • 1.7 V to 2.0 V supply voltage
  • Operating temperature up to +125°C
  • Serial flash discoverable parameters (SFDP)
  • Advanced sector and block protection
  • 65-nm MIRRORBIT™ technology

Benefits

  • Flexible interface for various host systems
  • Fast data access with DDR and QPI modes
  • Efficient large or small page programming
  • Reliable data with built-in ECC
  • Versatile erase for different applications
  • High endurance for frequent updates
  • Long-term data storage reliability
  • Low voltage for energy-efficient designs
  • Robust operation in harsh environments
  • Easy configuration and compatibility
  • Enhanced security for sensitive data
  • Advanced process for high density/low cost

Applications

Documents

Design resources

Developer community