S25FL512SDPMFI010
Active and preferred
RoHS Compliant
Lead-free

S25FL512SDPMFI010

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FL512SDPMFI010
S25FL512SDPMFI010


Product details

  • Density
    512 MBit
  • Family
    FL-S
  • Interface Bandwidth
    66 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / 66
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Industrial

OPN
S25FL512SDPMFI010
Product Status active and preferred
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 2400
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 2400
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
The S25FL512SDPMFI010 is a 512 Mb automotive-grade SPI NOR flash memory using Infineon's MIRRORBIT™ technology and Eclipse™ architecture. Supporting SPI Multi-I/O modes including Single, Dual, Quad, and DDR, it delivers read speeds up to 80 MBps. Operating from 2.7 V to 3.6 V core and 1.65 V to 3.6 V I/O supply, it offers uniform 256 KB sectors, 100,000 program-erase cycles minimum, and 20-year data retention.

Features

  • CMOS 3.0 V core with versatile I/O
  • SPI with multi I/O and DDR option
  • 32-bit extended addressing
  • Normal, Fast, Dual, Quad, DDR read
  • 512-byte page programming buffer
  • Automatic ECC with single bit correction
  • Uniform 256-KB sectors
  • 100,000 program-erase cycles min
  • 20-year data retention min
  • 1024-byte OTP secure region
  • Block and advanced sector protection
  • Core VCC: 2.7 V to 3.6 V, VIO: 1.65 V to

Benefits

  • Flexible 3.0 V operation simplifies design
  • High-speed SPI enables fast data access
  • Large address space supports big systems
  • Multiple read modes optimize performance
  • Fast programming boosts throughput
  • ECC ensures reliable data storage
  • Uniform sectors simplify erase operations
  • High endurance lowers maintenance cost
  • Long retention secures data for years
  • OTP region enhances system security
  • Robust protection prevents data loss
  • Wide voltage range fits varied platforms

Applications

Documents

Design resources

Developer community