S25FL256SAGMFMG03
Active and preferred
RoHS Compliant
Lead-free

S25FL256SAGMFMG03

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FL256SAGMFMG03
S25FL256SAGMFMG03


Product details

  • Classification
    ISO 26262-ready
  • Density
    256 MBit
  • Family
    FL-S
  • Interface Bandwidth
    66 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / -
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Automotive

OPN
S25FL256SAGMFMG03
Product Status active and preferred
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 1450
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 02/2023
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-16 (002-15547)
Packing Size 1450
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 02/2023
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Features

  • Single, dual, and quad SPI support
  • Execute in Place (XiP)
  • Advanced Sector Protection (ASP)
  • Twenty-year data retention
  • 100 k cycles endurance

Applications

Documents

Design resources

Developer community