S25FL128SDSBHA210
Active and preferred
RoHS Compliant
Lead-free

S25FL128SDSBHA210

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FL128SDSBHA210
S25FL128SDSBHA210


Product details

  • Classification
    ISO 26262-ready
  • Density
    128 MBit
  • Family
    FL-S
  • Interface Bandwidth
    80 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    133 / 80
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2035
  • Qualification
    Automotive

OPN
S25FL128SDSBHA210
Product Status active and preferred
Infineon Package
Package Name FBGA-24 (002-15534)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-24 (002-15534)
Packing Size 3380
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The S25FL128SDSBHA210 is a 128 Mb (16 MB) automotive-grade serial NOR flash memory using 65-nm MIRRORBIT™ technology. It supports SPI Multi-I/O with single, dual, and quad data lines, plus DDR operation up to 80 MHz for read speeds to 80 MBps. Operating from 2.7 V to 3.6 V core and 1.65 V to 3.6 V I/O, it is AEC-Q100 Grade 2 qualified (-40°C to +105°C).

Features

  • MIRRORBIT™ technology stores 2 bits per cell
  • Eclipse architecture for fast program/erase
  • SPI Multi-I/O: x1, x2, x4 data width support
  • DDR read commands for higher throughput
  • 256B/512B page programming buffer
  • Hybrid and uniform sector erase options
  • 100,000 program-erase cycles minimum
  • 20-year data retention minimum
  • 1024-byte One-Time Programmable (OTP) area
  • Advanced sector protection (ASP)
  • Versatile I/O voltage range: 1.65 V to VCC
  • Operating temp: –40°C to +125°C

Benefits

  • High density, low-cost storage solution
  • Fast read/write boosts system performance
  • Flexible interface fits many host controllers
  • DDR/QIO enables high-speed data access
  • Large buffer improves programming efficiency
  • Multiple erase options ease migration
  • Reliable for frequent updates and code
  • Long retention ensures data integrity
  • OTP secures device identity and config
  • Sector protection prevents unwanted changes
  • Wide voltage range supports diverse systems
  • Broad temp range fits harsh environments

Applications

Documents

Design resources

Developer community