S25FL064LABNFI043
Active and preferred
RoHS Compliant
Lead-free

S25FL064LABNFI043

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

S25FL064LABNFI043
S25FL064LABNFI043
ea.


Product details

  • Density
    64 MBit
  • Family
    FL-L
  • Interface Bandwidth
    54 MByte/s
  • Interface Frequency (SDR/DDR) (MHz)
    108 / 54
  • Interfaces
    Quad SPI
  • Lead Ball Finish
    Matte Tin Plating
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 3.6 V
  • Operating Voltage
    3 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2032
  • Qualification
    Industrial

OPN
S25FL064LABNFI043
Product Status active and preferred
Infineon Package
Package Name DFN-8 (002-16243)
Packing Size 6000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2032
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DFN-8 (002-16243)
Packing Size 6000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2032
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
CN
ea.
in stock
The S25FL064LABNFI043 is a 64 Mb automotive-grade SPI flash memory supporting single, dual, and quad I/O, QPI, and DDR read commands. Operating from 2.7 V to 3.6 V and qualified to AEC-Q100 Grade 1 (-40°C to +125°C), it offers block lock, pointer region, and password protection. With 100,000 program-erase cycles, 20-year data retention, quad read up to 54 MBps, flexible erase options, and standby current under 20 µA, it is ideal for automotive ECUs and embedded systems.

Features

  • SPI interface with single, dual, quad I/O
  • Supports DDR and QPI modes
  • 256-byte page programming buffer
  • Uniform 4 KB, 32 KB, 64 KB, and chip erase
  • 100,000 program-erase cycles minimum
  • 20 year data retention minimum
  • Security regions with individual lock bits
  • Deep Power Down mode for data protection
  • 2.7 V to 3.6 V supply voltage
  • Input signal overshoot tolerance ±1.0 V

Benefits

  • Flexible I/O options enable fast data
  • DDR/QPI boost read and write speeds
  • Large buffer allows efficient programming
  • Multiple erase sizes fit varied applications
  • High endurance for long-term reliability
  • Data remains safe for up to 20 years
  • Security regions prevent unauthorized access
  • Deep Power Down blocks unwanted writes
  • Operates in standard 3 V systems
  • Handles transient voltage spikes safely

Applications

Documents

Design resources

Developer community