Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
PVT412LS
END OF LIFE
discontinued
RoHS Compliant
Lead-free

PVT412LS

END OF LIFE
1 Form A Photovoltaic Relay in a 6-pin SMT Package
Multiple OPNs available

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Control Current (nominal) min
    5 mA
  • Dielectric Strength max
    4000 V
  • Isolation Voltage
    4000 Vrms
  • Load Current (AC)
    120 mA
  • Load Current (DC)
    200 mA
  • Load Voltage (AC V(peak)) max
    400 V
  • Load Voltage (DC) max
    400 V
  • Response Time (Off) max
    500 µs
  • Response Time (On) max
    2000 µs

OPN
PVT412LS-TPBF PVT412LSPBF
Product Status discontinued discontinued
Infineon Package
Package Name N/A N/A
Packing Size 750 2000
Packing Type TAPE & REEL TUBE
Moisture Level 4 4
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free No No
RoHS Compliant Yes Yes
Country of Assembly (CoA)
PH
PH
Country of Diffusion (CoD)
TW
TW

Product Status discontinued
Infineon Package
Package Name -
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 4
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name -
Packing Size 2000
Packing Type TUBE
Moisture Level 4
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
400 V, 140 mA AC/210 mA DC single-pole Photovoltaic Relay in a 6-pin SMT Package. This normally open solid-state relay can replace electromechanical relays in many applications. This SSR is specifically designed for telecom applications but can also be used in other applications.

Features

  • HEXFET™ Power MOSFET output
  • 4.000 Vrms I/O isolation
  • Load current limiting
  • Linear AC/DC operation
  • Bounce-free operation
  • Solid state reliability
  • UL recognized
  • ESD tolerance:
  • 4000 V human body model
  • 500 V machine model

Applications

Documents

Design resources

Developer community