Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
PVI5033RS
END OF LIFE
discontinued
RoHS Compliant
Lead-free

PVI5033RS

END OF LIFE
2 Form A Photovoltaic Isolator in a 8-pin SMT package
Multiple OPNs available

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Control Current (nominal) min
    10 mA
  • Language
    SPICE
  • Output Voltage
    5 V
  • Outputs
    2
  • Product Category
    Photovoltaic Isolators
  • Short Circuit Current min
    5 µA
  • Technology
    MER
  • Type
    2 Form A

OPN
PVI5033RS-TPBF PVI5033RSPBF
Product Status discontinued discontinued
Infineon Package SMT8 SMT8
Package Name N/A N/A
Packing Size 750 2000
Packing Type TAPE & REEL TUBE
Moisture Level N/A 4
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free No No
RoHS Compliant Yes Yes
Country of Assembly (CoA) -
PH
Country of Diffusion (CoD) -
TW

Product Status discontinued
Infineon Package SMT8
Package Name -
Packing Size 750
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA) -
Country of Diffusion (CoD) -

Product Status discontinued
Infineon Package SMT8
Package Name -
Packing Size 2000
Packing Type TUBE
Moisture Level 4
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
5 V, 5 µA dual channel Photovoltaic MOSFET driver with integrated fast turn-off in a 8-pin SMT package.

Features

  • 3.750 Vrms I/O isolation
  • Dual chan. application flexibility
  • UL recognized and BABT certified
  • Monolithic construction
  • 1.200 V (DC) output-to-output isol.
  • Solid state reliability
  • Integrated fast turn-off circuitry
Documents

Design resources

Developer community