PSE822GMS4DFNC4T
Active and preferred
RoHS Compliant
Lead-free

PSE822GMS4DFNC4T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

PSE822GMS4DFNC4T
PSE822GMS4DFNC4T


Product details

  • A/D Input Lines
    1
  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-20 bit @ 5 msps)
  • Additional Features
    Helium DSP, NNLite NPU, EPC4 Security, 2.5D GPU
  • BLE Maximum Data Rate
    N/A
  • BLE Power Output
    N/A
  • BLE RX Sensitivity
    N/A
  • BLE Supported Frequency band
    N/A
  • CAN
    0
  • CapSense
    N
  • Communication Interfaces
    I2C, SPI, UART
  • Comparators
    0
  • CPU
    ARM Cortex-M55
  • Cryptographics Accelerator
    Y
  • DAC (#, Max. Resolution @ Sample Rate)
    (1,12-bit)
  • Development Software
    ModusToolbox™
  • DMA Channels
    32
  • Family
    PSOC Edge E82
  • Floating Point Unit
    Y
  • Frequency
    400 MHz
  • I/O Pins (Smart) range
    16 to 101
  • I2S
    2
  • LCD Direct Drive
    N
  • Lead Ball Finish
    Sn/Ag/Cu
  • Number of ADC Modules
    1
  • Operating Temperature min
    -20 °C
  • Operating Temperature max
    70 °C
  • Operating Voltage range
    1.71 V to 3.6 V
  • Operational Amplifier
    2
  • PDM-PCM
    4
  • Peak Reflow Temp
    260 °C
  • Quad-SPI
    2
  • Qualification
    Commercial
  • Real Time Clock
    Y
  • Secondary Core
    ARM Cortex-M33
  • Serial Communication Blocks
    9
  • SRAM
    2048 KByte
  • Timer/Counter/PWM Blocks
    32
  • Universal Digital Blocks
    0
  • USB I/O
    2
  • USB Type
    USB 2.0 HS/FS

OPN
PSE822GMS4DFNC4TXTMA1
Product Status active and preferred
Infineon Package SG-XFWLB-154
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
SG
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package SG-XFWLB-154
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
SG
Country of Diffusion (CoD)
TW

Applications

Documents

Design resources

Developer community