PSC3M3FDS2LGQ1
Active and preferred
RoHS Compliant
Lead-free

PSC3M3FDS2LGQ1

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

PSC3M3FDS2LGQ1
PSC3M3FDS2LGQ1


Product details

  • A/D Input Lines
    10
  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 6 msps)
  • Additional Features
    CORDIC, MOTIF Hall/Encoder, Security PSA L2, Safety Class B
  • BLE Maximum Data Rate
    N/A
  • BLE Power Output
    N/A
  • BLE RX Sensitivity
    N/A
  • BLE Supported Frequency band
    N/A
  • CAN
    2
  • CapSense
    N
  • Communication Interfaces
    I2C, SPI, UART, LIN, IrDA, 7816
  • Comparators
    5
  • CPU
    ARM Cortex-M33
  • Cryptographics Accelerator
    Y
  • DAC (#, Max. Resolution @ Sample Rate)
    (5,10-bit)
  • Development Software
    ModusToolbox™
  • DMA Channels
    32
  • EEPROM Emulation
    Y
  • Family
    PSOC™ Control C3M3 Entry
  • Flash
    256 KByte
  • Floating Point Unit
    Y
  • Frequency
    100 MHz
  • I/O Pins
    29
  • I/O Pins (Smart)
    14
  • I2S
    0
  • LCD Direct Drive
    N
  • Lead Ball Finish
    Pure Sn
  • Number of ADC Modules
    1
  • Operating Temperature range
    -40 °C to 115 °C
  • Operating Voltage range
    1.71 V to 3.6 V
  • Operational Amplifier
    0
  • PDM-PCM
    0
  • Peak Reflow Temp
    260 °C
  • Quad-SPI
    0
  • Qualification
    Industrial
  • Real Time Clock
    Y
  • Secondary Core
    N/A
  • Serial Communication Blocks
    4
  • SRAM
    64 KByte
  • Timer/Counter/PWM Blocks
    20
  • Universal Digital Blocks
    0
  • USB I/O
    0
  • USB Type
    N/A

OPN
PSC3M3FDS2LGQ1XQLA1
Product Status active and preferred
Infineon Package PG-VQFN-48
Package Name N/A
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package PG-VQFN-48
Package Name -
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,TW
Country of Diffusion (CoD)
TW

Applications

Documents

Design resources

Developer community