PSC1M2FBLEQ0AT
NEW
Active and preferred
RoHS Compliant
Lead-free

PSC1M2FBLEQ0AT

NEW
PSOC™ Control C1 Arm® Cortex®-M0 MCU
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

PSC1M2FBLEQ0AT
PSC1M2FBLEQ0AT
ea.


Product details

  • A/D Input Lines
    12
  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 1.1 Msps)
  • Additional Features
    CORDIC, POSIF Hall/Encoder, BCCU (LED lighting)
  • BLE Maximum Data Rate
    N/A
  • BLE Power Output
    N/A
  • BLE RX Sensitivity
    N/A
  • BLE Supported Frequency band
    N/A
  • CAN
    0
  • CapSense
    N
  • Communication Interfaces
    I2C, SPI, UART, LIN
  • Comparators
    4
  • CPU
    ARM Cortex-M0
  • Cryptographics Accelerator
    N
  • DAC (#, Max. Resolution @ Sample Rate)
    0
  • Development Software
    ModusToolbox™
  • DMA Channels
    0
  • EEPROM Emulation
    Y
  • Family
    PSOC™ Control C1
  • Flash
    200 KByte
  • Floating Point Unit
    N
  • Frequency
    48 MHz
  • I/O Pins
    27
  • I2S
    2
  • LCD Direct Drive
    N
  • Lead Ball Finish
    Pure Sn
  • Number of ADC Modules
    1
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.8 V to 5.5 V
  • Operational Amplifier
    0
  • PDM-PCM
    0
  • Peak Reflow Temp
    260 °C
  • Quad-SPI
    0
  • Qualification
    Industrial
  • Real Time Clock
    Y
  • Secondary Core
    N/A
  • Serial Communication Blocks
    2
  • SRAM
    16 KByte
  • Timer/Counter/PWM Blocks
    16
  • Universal Digital Blocks
    0
  • USB I/O
    0
  • USB Type
    N/A

OPN
PSC1M2FBLEQ0ATXTMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
ea.
in stock
The PSOC™ Control C1 family of MCUs, based on Arm® Cortex®-M0, delivers cost-effective motor control for consumer and industrial markets. Featuring field-oriented control (FOC), this family accelerates time-to-market via the ModusToolbox™ Motor Suite. Ideal applications span home appliances, HVAC systems, power tools, and light EV chargers, enabling efficient, rapid deployment of advanced motor-driven solutions.

Applications

Documents

Design resources

Developer community