ADC Conversion Time1 µs
-
ADC Resolution12
-
ADC16
-
CAN2
-
Clock Frequency max144 MHz
-
CPUARM Cortex-M3
-
Cyclic Redundancy Check (CRC)Y
-
DAC (#, Max. Resolution @ Sample Rate)None
-
Data Flash32 KByte
-
DMA Channels ((DTSC Type))0
-
DMA Channels8
-
Ethernet Ports0
-
External Bus InterfaceYes
-
External IRQ Channels17
-
Flash SecurityY
-
Flash (Total)512 KByte
-
Floating Point UnitNo
-
GPIOs103
-
HDMI-CEC Controllers0
-
I2C8
-
I2S0
-
LCD Segments0
-
Lead Ball FinishPure Sn
-
LIN8
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range2.7 V to 5.5 V
-
Peak Reflow Temp260 °C
-
Program Flash512 KByte
-
Publish in NPSGN
-
Publish in PSGN
-
PWM (channel)8
-
Quadrature Position/Revolution Counter (Ch.)3
-
Real Time ClockYes
-
SD-Card InterfaceNo
-
SDRAM ControllerNo
-
SPI0
-
SRAM64 KByte
-
Timer/Counter (Reload)9
-
Timer/Counter (Multi Function)3
-
Timer/Counter8
-
UART Interfaces8
-
USB I/O1
-
Video RAM0 KByte
-
Watchdog2
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.