JANTXV2N6788
Active and preferred

JANTXV2N6788

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANTXV2N6788
JANTXV2N6788


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    3.5 A
  • ID (@25°C) max
    6 A
  • Language
    SPICE
  • Package
    TO-205AF
  • Polarity
    N
  • Product Category
    High Reliability MOSFETs
  • QPL Part Number
    2N6788
  • Qualification
    QPL
  • RDS (on) (@25°C) max
    300 mΩ
  • VBRDSS min
    100 V
  • Voltage Class
    100 V

OPN
JANTXV2N6788EWSA1
Product Status active and preferred
Infineon Package
Package Name TO-205AF (TO-39)
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name TO-205AF (TO-39)
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
JANTXV2N6788 is a high reliability, 100V, single, N-channel MOSFET in a TO-205AF package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications. It has TXV level screening and is suitable for defense applications.

Applications

Documents

Design resources

Developer community