JANTX2N7222U
Active and preferred

JANTX2N7222U

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANTX2N7222U
JANTX2N7222U


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    5 A
  • ID (@25°C) max
    8 A
  • Package
    SMD-1
  • Polarity
    N
  • QPL Part Number
    2N7222U
  • Qualification
    QPL
  • RDS (on) (@25°C) max
    850 mΩ
  • VBRDSS min
    500 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-1 standard
Packing Size N/A
Packing Type N/A
Moisture Level 1
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name SMD-1 standard
Packing Size 0
Packing Type
Moisture Level 1
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
JANTX2N7222U is a high reliability, 500V, single, N-channel MOSFET in a SMD-1 package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications.

Applications

Documents

Design resources

Developer community