JANTX2N6756
Active and preferred

JANTX2N6756

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANTX2N6756
JANTX2N6756


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    9 A
  • ID (@25°C) max
    14 A
  • Language
    SPICE
  • Package
    TO-204AA
  • Polarity
    N
  • Product Category
    High Reliability MOSFETs
  • QPL Part Number
    2N6756
  • Qualification
    QPL
  • RDS (on) (@25°C) max
    180 mΩ
  • VBRDSS min
    100 V
  • Voltage Class
    100 V

OPN
JANTX2N6756EWSA1
Product Status active and preferred
Infineon Package
Package Name TO-204AA (TO-3)
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name TO-204AA (TO-3)
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
JANTX2N6756 is a high reliability, 100V, single, N-channel MOSFET in a TO-204AA package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications.

Applications

Documents

Design resources

Developer community