ConfigurationCommon Anode
-
ESD ClassClass 3A
-
IF(AV) max35 A
-
IRM max0.5 mA
-
PackageTO-254AA
-
QPL Part Number1N7043CAT1
-
QualificationQPL
-
RthJC max2.3 °C/W
-
VFM (@125°C) max1.2 V
-
VFM (@25°C) max1.3 V
-
VR max100 V
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | |
| Package Name | TO-254AA STANDARD |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TO-254AA STANDARD |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.