JANSR2N7523U2S
not for new design

JANSR2N7523U2S

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANSR2N7523U2S
JANSR2N7523U2S


Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R5
  • ID (@100°C) max
    -56 A
  • ID (@25°C) max
    -56 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-2
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    220 nC
  • QPL Part Number
    2N7523U2
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    13 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -30 V
  • VF max
    -5 V
  • Voltage Class
    100 V

OPN
Product Status not for new design
Infineon Package
Package Name SMD-2 on carrier
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status not for new design
Infineon Package
Package Name SMD-2 on carrier
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The P-channel MOSFET JANSR2N7523U2S is a single, rad hard component with a -60V rating and -45A capacity. Its TO-254AA Tabless low ohmic package has electrical performance capabilities up to 100krad(Si) TID and QPL qualification, making it ideal for space applications. With its low RDS(on) and power losses, the R5 MOSFET is well-suited for DC-DC converters and motor drives in space power systems.

Applications

Documents

Design resources

Developer community