JANSR2N7523U2A
not for new design

JANSR2N7523U2A

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANSR2N7523U2A
JANSR2N7523U2A


Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R5
  • ID (@100°C) max
    -56 A
  • ID (@25°C) max
    -56 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SupIR-SMD
  • Polarity
    P
  • QG
    240 nC
  • QPL Part Number
    2N7523U2A
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    13 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -30 V
  • VF max
    -5 V

OPN
Product Status not for new design
Infineon Package
Package Name SUPIR SMD
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status not for new design
Infineon Package
Package Name SUPIR SMD
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The P-channel MOSFET JANSR2N7523U2A is a single, rad hard component with a -30V rating and -56A capacity. Its SMD-2 package has electrical performance capabilities up to 100krad(Si) TID and QPL qualification, making it ideal for space applications. With its low RDS(on) and power losses, the R5 MOSFET is well-suited for DC-DC converters and motor drives in space power systems.

Applications

Documents

Design resources

Developer community