JANS1N7069T1
Active and preferred

JANS1N7069T1

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

JANS1N7069T1
JANS1N7069T1


Product details

  • Configuration
    Single Device
  • ESD Class
    Class NS
  • IF(AV) max
    35 A
  • IRM max
    0.036 mA
  • Language
    SPICE
  • Package
    TO-254AA
  • Product Category
    HiRel Schottky Diodes
  • QPL Part Number
    1N7069T1
  • Qualification
    QPL
  • RthJC max
    1.1 °C/W
  • VFM (@25°C) max
    1.05 V
  • VFM (@125°C) max
    1 V
  • Voltage Class
    100 V
  • VR max
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name TO-254AA LOW OHMIC
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name TO-254AA LOW OHMIC
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IR HiRel's JANS1N7069T1 is a 35A 100V common cathode configuration Schottky diode in a TO-254AA package. Optimized for the lowest power loss and highest circuit efficiency in high frequency switching power supplies and resonant power converters, these diodes are reliable for space applications and other harsh environments. This device is QPL qualified and its DLA number is 1N7069T1.

Applications

Documents

Design resources

Developer community