Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
ISC0605NLS
END OF LIFE
discontinued
RoHS Compliant

ISC0605NLS

END OF LIFE
OptiMOS™ PD logic level FET 80 V in SuperSO8

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISC0605NLS
ISC0605NLS


Product details

  • ID (@25°C) max
    195 A
  • IDpuls max
    778 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot max
    156 W
  • QG (typ @4.5V)
    44 nC
  • RDS (on) (@10V) max
    2.3 mΩ
  • RDS (on) (@4.5V) max
    3 mΩ
  • VDS max
    80 V
  • VGS(th) range
    1.1 V to 2.3 V
  • VGS(th)
    1.7 V

OPN
ISC0605NLSATMA1
Product Status discontinued
Infineon Package
Package Name SuperSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name SuperSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
OptiMOS™ PD power MOSFET is Infineon’s portfolio optimized for synchronous rectification in USB fast charger and power adapter SMPS applications. This ISC0605NLS in SuperSO8 package offers fast ramp-up and optimized lead times. OptiMOS™ low-voltage MOSFETs for power delivery enable designs with less parts leading to BOM cost reduction. OptiMOS™ PD features quality products in compact, lightweight packages.

Applications

Documents

Design resources

Developer community