IRLU9343
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@25°C) max-20 A
-
MountingTHT
-
PackageIPAK (TO-251)
-
PolarityP
-
Ptot max79 W
-
Qgd8.5 nC
-
QG (typ @10V)31 nC
-
RDS (on) (@10V) max105 mΩ
-
RDS (on) (@4.5V) max170 mΩ
-
RthJC max1.9 K/W
-
Tj max175 °C
-
VDS max-55 V
-
VGS(th) min-1 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.