IRLU7843

IRLU7843

30V Single N-Channel Power MOSFET in a I-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRLU7843
IRLU7843


Product details

  • ID (@25°C) max
    161 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    IPAK (TO-251)
  • Polarity
    N
  • Ptot max
    140 W
  • Qgd
    12 nC
  • QG (typ @4.5V)
    34 nC
  • RDS (on) (@10V) max
    3.3 mΩ
  • RDS (on) (@4.5V) max
    4 mΩ
  • RthJC max
    1.05 K/W
  • Tj max
    175 °C
  • VDS max
    30 V
  • VGS(th) range
    1.4 V to 2.3 V
  • VGS(th)
    1.85 V
  • VGS max
    20 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Industry standard through-hole package
  • Silicon optimized for applications switching below <100kHz

Benefits

  • Wide availability from distribution partners
  • Industry standard qualification level
  • Standard pinout allows for drop in replacement
  • High performance in low frequency applications

Applications

Documents

Design resources

Developer community