ID max84 A
-
ID (@ TC=100°C) max60 A
-
ID (@ TC=25°C) max84 A
-
MountingTHT
-
PackageIPAK (TO-251)
-
PolarityN
-
Ptot max88 W
-
Qgd10 nC
-
QG27 nC
-
RDS (on) max13.4 mΩ
-
RthJC max1.7 K/W
-
Tj max175 °C
-
VDS max12 V
-
VGS max12 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- RoHS Compliant
- Industry-leading quality
- Fully Avalanche Rated
- Logic Level
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.