IRLU3705Z
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@ TC=25°C) max89 A
-
ID (@ TC=100°C) max63 A
-
ID max89 A
-
MountingTHT
-
PackageIPAK (TO-251)
-
PolarityN
-
Ptot max130 W
-
Qgd22 nC
-
QG44 nC
-
RDS (on) (@10V) max8 mΩ
-
RDS (on) max8 mΩ
-
RDS (on) (@4.5V) max12 mΩ
-
RthJC max1.14 K/W
-
Tj max175 °C
-
VDS max55 V
-
VGS max16 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- RoHS Compliant
- Industry-leading quality
- Fast Switching
- 175°C Operating Temperature
- Logic Level
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.