ID (@25°C) max65 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackageDPAK (TO-252)
-
PolarityN
-
Ptot (@ TA=25°C) max3.2 W
-
Ptot max65 W
-
Qgd3.4 nC
-
QG (typ @4.5V)8.5 nC
-
RDS (on) (@10V) max8.4 mΩ
-
RDS (on) (@4.5V) max11.8 mΩ
-
RthJC max2.3 K/W
-
Tj max175 °C
-
VDS max30 V
-
VGS(th) range1.35 V to 2.35 V
-
VGS(th)1.9 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.