ID (@25°C) max65 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackageDPAK (TO-252)
-
PolarityN
-
Ptot max75 W
-
Qgd2.5 nC
-
QG (typ @4.5V)10 nC
-
RDS (on) (typ @4.5V) max12.5 mΩ
-
RDS (on) (typ @10V) max10 mΩ
-
RthJC max2 K/W
-
Tj max175 °C
-
VDS max30 V
-
VGS(th) min1 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- RoHS Compliant
- Industry-leading quality
- Low RDS(ON) at 4.5V VGS
- Fully Characterized Avalanche Voltage and Current
- Ultra-Low Gate Impedance
- Logic Level
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.