ID (@25°C) max-0.76 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackageSOT-23
-
PolarityP
-
Ptot (@ TA=25°C) max4.3 W
-
Qgd1.1 nC
-
QG (typ @10V)3.4 nC
-
RDS (on) (@10V) max600 mΩ
-
RDS (on) (@4.5V) max1000 mΩ
-
RthJA max230 K/W
-
Special FeaturesSmall Signal
-
Tj max150 °C
-
VDS max-30 V
-
VGS(th) min-1 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Share in WeChat
Scan the QR code with your WeChat App to share this page.