IRL60SL216

IRL60SL216

60V Logic Level Single N-Channel StrongIRFET™ Power MOSFET in a TO-262 Package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRL60SL216
IRL60SL216


Product details

  • ID (@25°C) max
    298 A
  • Mounting
    THT
  • Operating Temperature max
    175 °C
  • Operating Temperature min
    -55 °C
  • Package
    I2PAK (TO-262)
  • Polarity
    N
  • Ptot max
    375 W
  • Qgd
    80 nC
  • QG (typ @4.5V)
    170 nC
  • RDS (on) (@10V) max
    1.95 mΩ
  • RDS (on) (@4.5V) max
    2.2 mΩ
  • RthJC max
    175 K/W, 0.4 K/W
  • VDS max
    60 V
  • VGS(th) range
    1 V to 2.4 V
  • VGS(th)
    1.7 V
  • VGS max
    20 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Industry standard through-hole power package
  • High-current rating

Benefits

  • Wide availability from distribution partners
  • Industry standard qualification level
  • Standard pinout allows for drop in replacement
  • High power density

Applications

Documents

Design resources

Developer community