IRL5NJ7404SCX
Active and preferred

IRL5NJ7404SCX

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRL5NJ7404SCX
IRL5NJ7404SCX


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    -7 A
  • ID (@25°C) max
    -11 A
  • Language
    SPICE
  • Package
    SMD-0.5
  • Polarity
    P
  • Product Category
    High Reliability MOSFETs
  • RDS (on) (@25°C) max
    40 mΩ
  • VBRDSS min
    -20 V
  • Voltage Class
    100 V

OPN
IRL5NJ7404SCXEPSA1
Product Status active and preferred
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
IRL5NJ7404SCX is a high reliability, -20V, single, P-channel MOSFET in a SMD-0.5 package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications. It has TX level screening and is suitable for defense applications.

Applications

Documents

Design resources

Developer community