IRL1404ZS
not for new design
RoHS Compliant

IRL1404ZS

40V Single N-Channel HEXFET Power MOSFET in a D2Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRL1404ZS
IRL1404ZS


Product details

  • ID (@25°C) max
    200 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    230 W
  • Qgd
    40 nC
  • QG (typ @4.5V)
    75 nC
  • RDS (on) (@4.5V) max
    5.9 mΩ
  • RDS (on) (@10V) max
    3.1 mΩ
  • RthJC max
    0.65 K/W
  • Special Features
    Logic Level
  • Tj max
    175 °C
  • VDS max
    40 V
  • VGS(th) range
    1.4 V to 2.7 V
  • VGS(th)
    2.05 V
  • VGS max
    16 V

OPN
IRL1404ZSTRLPBF
Product Status not for new design
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,TW

Product Status not for new design
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,TW

Applications

Documents

Design resources

Developer community