IRHNS597064SCS

IRHNS597064SCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNS597064SCS
IRHNS597064SCS


Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3A
  • Generation
    R5
  • ID (@100°C) max
    -56 A
  • ID (@25°C) max
    -56 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SupIR-SMD
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    200 nC
  • QPL Part Number
    2N7524U2A
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    16 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS min
    -60 V
  • VF max
    -5 V
  • Voltage Class
    100 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
IRHNS597064SCS is a R5, rad hard, -60V, -56A, single, P-channel MOSFET in a SupIR-SMD package. It has electrical performance up to 100krad(Si) TID, QIRL classification and has low RDS(on) and low gate charge, making it suitable for switching applications such as DC-DC converters and motor controllers, while retaining the advantages of MOSFETs.

Applications

Documents

Design resources

Developer community