IRHNM57110SCS

IRHNM57110SCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNM57110SCS
IRHNM57110SCS


Product details

  • Configuration
    Discrete
  • Die Size
    1
  • ESD Class
    Class 1A
  • Generation
    R5
  • ID (@100°C) max
    4.4 A
  • ID (@25°C) max
    6.9 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.2
  • Polarity
    N
  • Product Category
    Rad hard MOSFETS
  • QG
    15 nC
  • QPL Part Number
    2N7503U8
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    220 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS min
    100 V
  • VF max
    1.2 V
  • Voltage Class
    100 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Rad hard R5 N-channel MOSFET IRHNM57110SCS comes in a SMD-0.2 package. With a voltage rating of 100V and a current rating of 6.9A, this single MOSFET is ideal for space applications. It has electrical performance up to 100krad(TID), and QIRL classification. The combination of low RDS(on) and low gate charge makes it ideal for DC-DC converters and motor control.

Applications

Documents

Design resources

Developer community